CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23164 |
Shaft Size |
N/A 300 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAAPH164K300SB TAAPH164K300SC TAAPH164K300SEB TAAPH164K300SEC TAAPH164K300SEM TAAPH164K300SEN TAAPH164K300SEO TAAPH164K300SET TAAPH164K300SMT TAAPH164K300SNT TAAPH164K300SO TAAPH164K300ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 12.81 in325.4 mm |
Dimension B |
N/A 25.06 in636 mm |
Dimension C |
N/A 15.75 in400 mm |
Dimension D Min |
N/A 35 in889 mm |
Dimension D Max |
N/A 36.5 in927.1 mm |
Dimension E |
N/A 10.5 in266.7 mm |
Dimension F |
N/A 41.75 in1060.5 mm |
Dimension G |
N/A 13.5 in342.9 mm |
Dimension H |
N/A 4.33 in109.9 mm |
Dimension J (Bolt Size) |
N/A 1.875 in48 mm |
Dimension L |
N/A 12.88 in327 mm |
Dimension MT |
N/A 6.13 in155.7 mm |
Dimension RTT |
N/A 0.78 in19.8 mm |
Dimension ST |
N/A 12.07 in306.6 mm |