CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23168 |
Shaft Size |
N/A 12.5000 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH168K1208SB TAAPH168K1208SC TAAPH168K1208SEB TAAPH168K1208SEC TAAPH168K1208SEM TAAPH168K1208SEN TAAPH168K1208SEO TAAPH168K1208SET TAAPH168K1208SMT TAAPH168K1208SNT TAAPH168K1208SO TAAPH168K1208ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 14 in355.6 mm |
Dimension B |
N/A 27.42 in696 mm |
Dimension C |
N/A 17.32 in440 mm |
Dimension D Min |
N/A 36.75 in933.5 mm |
Dimension D Max |
N/A 38.25 in971.6 mm |
Dimension E |
N/A 10.75 in273.1 mm |
Dimension F |
N/A 43.75 in1111.3 mm |
Dimension G |
N/A 13.75 in349 mm |
Dimension H |
N/A 4.53 in115 mm |
Dimension J (Bolt Size) |
N/A 2 in50 mm |
Dimension L |
N/A 13.8 in350 mm |
Dimension MT |
N/A 6.92 in175.8 mm |
Dimension RTT |
N/A 1.29 in32.8 mm |
Dimension ST |
N/A 13.65 in346.7 mm |