CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23172 |
Shaft Size |
N/A 13.4375 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH172K1307SB TAAPH172K1307SC TAAPH172K1307SEB TAAPH172K1307SEC TAAPH172K1307SEM TAAPH172K1307SEN TAAPH172K1307SEO TAAPH172K1307SET TAAPH172K1307SMT TAAPH172K1307SNT TAAPH172K1307SO TAAPH172K1307ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 14.5 in368.3 mm |
Dimension B |
N/A 28.08 in713 mm |
Dimension C |
N/A 18.11 in460 mm |
Dimension D Min |
N/A 39.25 in996.9 mm |
Dimension D Max |
N/A 40.75 in1035 mm |
Dimension E |
N/A 11 in279.4 mm |
Dimension F |
N/A 46 in1168.4 mm |
Dimension G |
N/A 14.5 in368.3 mm |
Dimension H |
N/A 4.53 in115 mm |
Dimension J (Bolt Size) |
N/A 2 in50 mm |
Dimension L |
N/A 14.08 in358 mm |
Dimension MT |
N/A 7.08 in179.8 mm |
Dimension RTT |
N/A 1.41 in35.8 mm |
Dimension ST |
N/A 13.96 in354.6 mm |