CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23176 |
Shaft Size |
N/A 14 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH176K1400SB TAAPH176K1400SC TAAPH176K1400SEB TAAPH176K1400SEC TAAPH176K1400SEM TAAPH176K1400SEN TAAPH176K1400SEO TAAPH176K1400SET TAAPH176K1400SMT TAAPH176K1400SNT TAAPH176K1400SO TAAPH176K1400ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 14.5 in368.3 mm |
Dimension B |
N/A 28.71 in729 mm |
Dimension C |
N/A 19.29 in490 mm |
Dimension D Min |
N/A 39.25 in996.9 mm |
Dimension D Max |
N/A 40.75 in1035 mm |
Dimension E |
N/A 11 in279.4 mm |
Dimension F |
N/A 46 in1168.4 mm |
Dimension G |
N/A 14.5 in368.3 mm |
Dimension H |
N/A 4.53 in115 mm |
Dimension J (Bolt Size) |
N/A 2 in50 mm |
Dimension L |
N/A 14.2 in361 mm |
Dimension MT |
N/A 7.21 in183.1 mm |
Dimension RTT |
N/A 1.5 in38.1 mm |
Dimension ST |
N/A 14.2 in360.7 mm |