CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23180 |
Shaft Size |
N/A 380 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAAPH180K380SB TAAPH180K380SC TAAPH180K380SEB TAAPH180K380SEC TAAPH180K380SEM TAAPH180K380SEN TAAPH180K380SEO TAAPH180K380SET TAAPH180K380SMT TAAPH180K380SNT TAAPH180K380SO TAAPH180K380ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 15.5 in393.7 mm |
Dimension B |
N/A 31 in789 mm |
Dimension C |
N/A 20.47 in520 mm |
Dimension D Min |
N/A 41.75 in1060.4 mm |
Dimension D Max |
N/A 43.5 in1104.9 mm |
Dimension E |
N/A 12.25 in311.1 mm |
Dimension F |
N/A 48.75 in1238.2 mm |
Dimension G |
N/A 16 in406.4 mm |
Dimension H |
N/A 4.72 in119.9 mm |
Dimension J (Bolt Size) |
N/A 2.25 in60 mm |
Dimension L |
N/A 15 in382 mm |
Dimension MT |
N/A 7.4 in188 mm |
Dimension RTT |
N/A 1.6 in40.6 mm |
Dimension ST |
N/A 14.59 in370.6 mm |