CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23134 |
Shaft Size |
N/A 150 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAAPH34DK150SB TAAPH34DK150SC TAAPH34DK150SEB TAAPH34DK150SEC TAAPH34DK150SEM TAAPH34DK150SEN TAAPH34DK150SEO TAAPH34DK150SET TAAPH34DK150SMT TAAPH34DK150SNT TAAPH34DK150SO TAAPH34DK150ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7.06 in179.3 mm |
Dimension B |
N/A 14.6 in370 mm |
Dimension C |
N/A 7.87 in199.9 mm |
Dimension D Min |
N/A 19.38 in492.3 mm |
Dimension D Max |
N/A 21.63 in549.4 mm |
Dimension E |
N/A 5.5 in139.7 mm |
Dimension F |
N/A 24-3/4 in628.7 mm |
Dimension G |
N/A 8.5 in215.9 mm |
Dimension H |
N/A 2.56 in65 mm |
Dimension J (Bolt Size) |
N/A 1.25 in30 mm |
Dimension L |
N/A 7.98 in203 mm |
Dimension MT |
N/A 3.73 in94.7 mm |
Dimension RTT |
N/A 0.52 in13.2 mm |
Dimension ST |
N/A 7.38 in187.5 mm |