CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23134 |
Shaft Size |
N/A 6 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH34K600SB TAAPH34K600SC TAAPH34K600SEB TAAPH34K600SEC TAAPH34K600SEM TAAPH34K600SEN TAAPH34K600SEO TAAPH34K600SET TAAPH34K600SMT TAAPH34K600SNT TAAPH34K600SO TAAPH34K600ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7.06 in179.4 mm |
Dimension B |
N/A 13.38 in339.8 mm |
Dimension C |
N/A 8.66 in220 mm |
Dimension D Min |
N/A 19.38 in493.6 mm |
Dimension D Max |
N/A 21.63 in549.4 mm |
Dimension E |
N/A 4-1/4 in108 mm |
Dimension F |
N/A 24-3/4 in628.7 mm |
Dimension G |
N/A 6.75 in171.5 mm |
Dimension H |
N/A 3.38 in85.9 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 7.1 in180 mm |
Dimension MT |
N/A 3.73 in94.7 mm |
Dimension RTT |
N/A 0.52 in13.2 mm |
Dimension ST |
N/A 7.38 in187.5 mm |