CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23136 |
Shaft Size |
N/A 6 1/2 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH36DK608SB TAAPH36DK608SC TAAPH36DK608SEB TAAPH36DK608SEC TAAPH36DK608SEM TAAPH36DK608SEN TAAPH36DK608SEO TAAPH36DK608SET TAAPH36DK608SMT TAAPH36DK608SNT TAAPH36DK608SO TAAPH36DK608ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7-1/2 in190.5 mm |
Dimension B |
N/A 15.4 in391.2 mm |
Dimension C |
N/A 8.27 in210.1 mm |
Dimension D Min |
N/A 20.88 in530.4 mm |
Dimension D Max |
N/A 23.63 in600.2 mm |
Dimension E |
N/A 5.88 in149.4 mm |
Dimension F |
N/A 26-3/4 in679.5 mm |
Dimension G |
N/A 8.64 in219.5 mm |
Dimension H |
N/A 2-3/4 in69.9 mm |
Dimension J (Bolt Size) |
N/A 1.25 in30 mm |
Dimension L |
N/A 8.22 in209 mm |
Dimension MT |
N/A 3.9 in99.1 mm |
Dimension RTT |
N/A 0.57 in14.5 mm |
Dimension ST |
N/A 7.74 in196.6 mm |