CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23136 |
Shaft Size |
N/A 6.3750 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH36K606SB TAAPH36K606SC TAAPH36K606SEB TAAPH36K606SEC TAAPH36K606SEM TAAPH36K606SEN TAAPH36K606SEO TAAPH36K606SET TAAPH36K606SMT TAAPH36K606SNT TAAPH36K606SO TAAPH36K606ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7-1/2 in190.5 mm |
Dimension B |
N/A 15.4 in391.2 mm |
Dimension C |
N/A 9.06 in230 mm |
Dimension D Min |
N/A 20.88 in531.8 mm |
Dimension D Max |
N/A 23.63 in600.2 mm |
Dimension E |
N/A 4.63 in117.5 mm |
Dimension F |
N/A 26-3/4 in679.5 mm |
Dimension G |
N/A 7.5 in190.5 mm |
Dimension H |
N/A 3 in76.2 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 7.72 in196 mm |
Dimension MT |
N/A 3.9 in99.1 mm |
Dimension RTT |
N/A 0.57 in14.5 mm |
Dimension ST |
N/A 7.74 in196.6 mm |