CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23138 |
Shaft Size |
N/A 170 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAAPH38DK170SB TAAPH38DK170SC TAAPH38DK170SEB TAAPH38DK170SEC TAAPH38DK170SEM TAAPH38DK170SEN TAAPH38DK170SEO TAAPH38DK170SET TAAPH38DK170SMT TAAPH38DK170SNT TAAPH38DK170SO TAAPH38DK170ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7.88 in200.1 mm |
Dimension B |
N/A 16.17 in410.8 mm |
Dimension C |
N/A 8.66 in219.9 mm |
Dimension D Min |
N/A 21.5 in546.1 mm |
Dimension D Max |
N/A 23.5 in596.9 mm |
Dimension E |
N/A 6.25 in158.8 mm |
Dimension F |
N/A 27.63 in701.8 mm |
Dimension G |
N/A 9.25 in235 mm |
Dimension H |
N/A 2.95 in74.9 mm |
Dimension J (Bolt Size) |
N/A 1.375 in30 mm |
Dimension L |
N/A 7.83 in199 mm |
Dimension MT |
N/A 4.08 in103.6 mm |
Dimension RTT |
N/A 0.52 in13.2 mm |
Dimension ST |
N/A 8.17 in207.5 mm |