CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23138 |
Shaft Size |
N/A 6 13/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH38DK613SB TAAPH38DK613SC TAAPH38DK613SEB TAAPH38DK613SEC TAAPH38DK613SEM TAAPH38DK613SEN TAAPH38DK613SEO TAAPH38DK613SET TAAPH38DK613SMT TAAPH38DK613SNT TAAPH38DK613SO TAAPH38DK613ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7.88 in200.1 mm |
Dimension B |
N/A 16.17 in410.8 mm |
Dimension C |
N/A 8.66 in219.9 mm |
Dimension D Min |
N/A 21.5 in546.1 mm |
Dimension D Max |
N/A 23.5 in596.9 mm |
Dimension E |
N/A 6.25 in158.8 mm |
Dimension F |
N/A 27.63 in701.8 mm |
Dimension G |
N/A 9.25 in235 mm |
Dimension H |
N/A 2.95 in74.9 mm |
Dimension J (Bolt Size) |
N/A 1.375 in30 mm |
Dimension L |
N/A 7.83 in199 mm |
Dimension MT |
N/A 4.08 in103.6 mm |
Dimension RTT |
N/A 0.52 in13.2 mm |
Dimension ST |
N/A 8.17 in207.5 mm |