CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23138 |
Shaft Size |
N/A 6.8750 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH38K614SB TAAPH38K614SC TAAPH38K614SEB TAAPH38K614SEC TAAPH38K614SEM TAAPH38K614SEN TAAPH38K614SEO TAAPH38K614SET TAAPH38K614SMT TAAPH38K614SNT TAAPH38K614SO TAAPH38K614ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7.88 in200 mm |
Dimension B |
N/A 15.75 in400.1 mm |
Dimension C |
N/A 9.45 in240 mm |
Dimension D Min |
N/A 21.63 in550.9 mm |
Dimension D Max |
N/A 24.38 in619.3 mm |
Dimension E |
N/A 4-1/2 in114.3 mm |
Dimension F |
N/A 28 in711.2 mm |
Dimension G |
N/A 7.5 in190.5 mm |
Dimension H |
N/A 3.38 in85.9 mm |
Dimension J (Bolt Size) |
N/A 1.25 in30 mm |
Dimension L |
N/A 8.14 in206.7 mm |
Dimension MT |
N/A 4.13 in104.9 mm |
Dimension RTT |
N/A 0.52 in13.2 mm |
Dimension ST |
N/A 8.17 in207.5 mm |