CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23140 |
Shaft Size |
N/A 180 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAAPH40DK180SB TAAPH40DK180SC TAAPH40DK180SEB TAAPH40DK180SEC TAAPH40DK180SEM TAAPH40DK180SEN TAAPH40DK180SEO TAAPH40DK180SET TAAPH40DK180SMT TAAPH40DK180SNT TAAPH40DK180SO TAAPH40DK180ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 8-1/4 in209.5 mm |
Dimension B |
N/A 16.9 in429.2 mm |
Dimension C |
N/A 9.45 in240 mm |
Dimension D Min |
N/A 23 in584.2 mm |
Dimension D Max |
N/A 25 in635 mm |
Dimension E |
N/A 6.75 in171.5 mm |
Dimension F |
N/A 28.75 in730.3 mm |
Dimension G |
N/A 9.75 in247.7 mm |
Dimension H |
N/A 3.15 in80 mm |
Dimension J (Bolt Size) |
N/A 1.375 in30 mm |
Dimension L |
N/A 9.21 in234 mm |
Dimension MT |
N/A 4.32 in109.7 mm |
Dimension RTT |
N/A 0.65 in16.5 mm |
Dimension ST |
N/A 8.57 in217.7 mm |