CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23140 |
Shaft Size |
N/A 180 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAAPH40K180SB TAAPH40K180SC TAAPH40K180SEB TAAPH40K180SEC TAAPH40K180SEM TAAPH40K180SEN TAAPH40K180SEO TAAPH40K180SET TAAPH40K180SMT TAAPH40K180SNT TAAPH40K180SO TAAPH40K180ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 8-1/4 in209.6 mm |
Dimension B |
N/A 16.16 in429.3 mm |
Dimension C |
N/A 9.84 in250 mm |
Dimension D Min |
N/A 22.5 in573.1 mm |
Dimension D Max |
N/A 25 in635 mm |
Dimension E |
N/A 5.0 in127 mm |
Dimension F |
N/A 29-1/2 in749.3 mm |
Dimension G |
N/A 8.27 in210 mm |
Dimension H |
N/A 3.15 in80 mm |
Dimension J (Bolt Size) |
N/A 1.25 in30 mm |
Dimension L |
N/A 8.46 in215 mm |
Dimension MT |
N/A 4.32 in109.7 mm |
Dimension RTT |
N/A 0.65 in16.5 mm |
Dimension ST |
N/A 8.57 in217.7 mm |