CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23140 |
Shaft Size |
N/A 7.2500 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH40K704SB TAAPH40K704SC TAAPH40K704SEB TAAPH40K704SEC TAAPH40K704SEM TAAPH40K704SEN TAAPH40K704SEO TAAPH40K704SET TAAPH40K704SMT TAAPH40K704SNT TAAPH40K704SO TAAPH40K704ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 8-1/4 in209.6 mm |
Dimension B |
N/A 16.16 in429.3 mm |
Dimension C |
N/A 9.84 in250 mm |
Dimension D Min |
N/A 22.5 in573.1 mm |
Dimension D Max |
N/A 25 in635 mm |
Dimension E |
N/A 5.0 in127 mm |
Dimension F |
N/A 29-1/2 in749.3 mm |
Dimension G |
N/A 8.27 in210 mm |
Dimension H |
N/A 3.15 in80 mm |
Dimension J (Bolt Size) |
N/A 1.25 in30 mm |
Dimension L |
N/A 8.46 in215 mm |
Dimension MT |
N/A 4.32 in109.7 mm |
Dimension RTT |
N/A 0.65 in16.5 mm |
Dimension ST |
N/A 8.57 in217.7 mm |