CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23144 |
Shaft Size |
N/A 7 13/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH44DK713SB TAAPH44DK713SC TAAPH44DK713SEB TAAPH44DK713SEC TAAPH44DK713SEM TAAPH44DK713SEN TAAPH44DK713SEO TAAPH44DK713SET TAAPH44DK713SMT TAAPH44DK713SNT TAAPH44DK713SO TAAPH44DK713ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 9.5 in241.3 mm |
Dimension B |
N/A 18.78 in477.1 mm |
Dimension C |
N/A 11.02 in279.9 mm |
Dimension D Min |
N/A 25.63 in651 mm |
Dimension D Max |
N/A 27.88 in708.1 mm |
Dimension E |
N/A 7.25 in184.2 mm |
Dimension F |
N/A 32.0 in812.8 mm |
Dimension G |
N/A 10.25 in260.4 mm |
Dimension H |
N/A 3.35 in85.1 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 9.81 in249 mm |
Dimension MT |
N/A 4.68 in118.9 mm |
Dimension RTT |
N/A 0.81 in20.6 mm |
Dimension ST |
N/A 9.24 in234.7 mm |