CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23144 |
Shaft Size |
N/A 7.9375 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH44K715SB TAAPH44K715SC TAAPH44K715SEB TAAPH44K715SEC TAAPH44K715SEM TAAPH44K715SEN TAAPH44K715SEO TAAPH44K715SET TAAPH44K715SMT TAAPH44K715SNT TAAPH44K715SO TAAPH44K715ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 9.5 in241.3 mm |
Dimension B |
N/A 17.93 in455.3 mm |
Dimension C |
N/A 11.02 in280 mm |
Dimension D Min |
N/A 24.75 in630.4 mm |
Dimension D Max |
N/A 27.88 in708.2 mm |
Dimension E |
N/A 5.25 in133.4 mm |
Dimension F |
N/A 32.75 in831.9 mm |
Dimension G |
N/A 8.86 in225 mm |
Dimension H |
N/A 3.35 in85.1 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 9.11 in231 mm |
Dimension MT |
N/A 4.68 in118.9 mm |
Dimension RTT |
N/A 0.81 in20.6 mm |
Dimension ST |
N/A 9.24 in234.7 mm |