CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23134 |
Shaft Size |
N/A 150 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAAPH634DK150SB TAAPH634DK150SC TAAPH634DK150SEB TAAPH634DK150SEC TAAPH634DK150SEM TAAPH634DK150SEN TAAPH634DK150SEO TAAPH634DK150SET TAAPH634DK150SMT TAAPH634DK150SNT TAAPH634DK150SO TAAPH634DK150ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 8-1/4 in209.6 mm |
Dimension B |
N/A 15.76 in400.4 mm |
Dimension C |
N/A 8.66 in220 mm |
Dimension D Min |
N/A 23 in584.2 mm |
Dimension D Max |
N/A 25 in635 mm |
Dimension E |
N/A 6.75 in171.5 mm |
Dimension F |
N/A 28.75 in730.3 mm |
Dimension G |
N/A 9.75 in247.7 mm |
Dimension H |
N/A 2.56 in65 mm |
Dimension J (Bolt Size) |
N/A 1.375 in30 mm |
Dimension L |
N/A 8.6 in219 mm |
Dimension MT |
N/A 3.73 in94.7 mm |
Dimension RTT |
N/A 0.53 in13.5 mm |
Dimension ST |
N/A 7.38 in187.5 mm |