CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23136 |
Shaft Size |
N/A 6 1/2 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH636DK608SB TAAPH636DK608SC TAAPH636DK608SEB TAAPH636DK608SEC TAAPH636DK608SEM TAAPH636DK608SEN TAAPH636DK608SEO TAAPH636DK608SET TAAPH636DK608SMT TAAPH636DK608SNT TAAPH636DK608SO TAAPH636DK608ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 8.88 in225.4 mm |
Dimension B |
N/A 16.8 in426.7 mm |
Dimension C |
N/A 9.06 in230 mm |
Dimension D Min |
N/A 24.13 in612.8 mm |
Dimension D Max |
N/A 26.38 in669.9 mm |
Dimension E |
N/A 6.88 in174.6 mm |
Dimension F |
N/A 30.5 in774.7 mm |
Dimension G |
N/A 9.88 in250.8 mm |
Dimension H |
N/A 2-3/4 in69.9 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 8.84 in224 mm |
Dimension MT |
N/A 3.9 in99.1 mm |
Dimension RTT |
N/A 0.57 in14.5 mm |
Dimension ST |
N/A 7.74 in196.6 mm |