CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23136 |
Shaft Size |
N/A 6.3750 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH636K606SB TAAPH636K606SC TAAPH636K606SEB TAAPH636K606SEC TAAPH636K606SEM TAAPH636K606SEN TAAPH636K606SEO TAAPH636K606SET TAAPH636K606SMT TAAPH636K606SNT TAAPH636K606SO TAAPH636K606ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 8.88 in225.4 mm |
Dimension B |
N/A 16.8 in426.7 mm |
Dimension C |
N/A 9.06 in230 mm |
Dimension D Min |
N/A 24 in609.6 mm |
Dimension D Max |
N/A 26.63 in676.3 mm |
Dimension E |
N/A 5.25 in133.4 mm |
Dimension F |
N/A 31.25 in793.8 mm |
Dimension G |
N/A 9.88 in250.8 mm |
Dimension H |
N/A 2-3/4 in69.9 mm |
Dimension J (Bolt Size) |
N/A 1.25 in30 mm |
Dimension L |
N/A 8.84 in224 mm |
Dimension MT |
N/A 3.9 in99.1 mm |
Dimension RTT |
N/A 0.57 in14.5 mm |
Dimension ST |
N/A 7.74 in196.6 mm |