CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23138 |
Shaft Size |
N/A 6.8750 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH638DK614SB TAAPH638DK614SC TAAPH638DK614SEB TAAPH638DK614SEC TAAPH638DK614SEM TAAPH638DK614SEN TAAPH638DK614SEO TAAPH638DK614SET TAAPH638DK614SMT TAAPH638DK614SNT TAAPH638DK614SO TAAPH638DK614ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 9.5 in241.3 mm |
Dimension B |
N/A 17.8 in452.1 mm |
Dimension C |
N/A 9.45 in240 mm |
Dimension D Min |
N/A 25.63 in650.9 mm |
Dimension D Max |
N/A 27.88 in708 mm |
Dimension E |
N/A 7.25 in184.2 mm |
Dimension F |
N/A 32.0 in812.8 mm |
Dimension G |
N/A 10.25 in260.4 mm |
Dimension H |
N/A 2.95 in74.9 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 9.26 in235 mm |
Dimension MT |
N/A 4.13 in104.9 mm |
Dimension RTT |
N/A 0.6 in15.2 mm |
Dimension ST |
N/A 8.17 in207.5 mm |