CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23140 |
Shaft Size |
N/A 7 3/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH640DK703SB TAAPH640DK703SC TAAPH640DK703SEB TAAPH640DK703SEC TAAPH640DK703SEM TAAPH640DK703SEN TAAPH640DK703SEO TAAPH640DK703SET TAAPH640DK703SMT TAAPH640DK703SNT TAAPH640DK703SO TAAPH640DK703ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 9.88 in250.8 mm |
Dimension B |
N/A 18.6 in472.4 mm |
Dimension C |
N/A 9.84 in250 mm |
Dimension D Min |
N/A 26.63 in676.3 mm |
Dimension D Max |
N/A 29.25 in743 mm |
Dimension E |
N/A 7.63 in193.7 mm |
Dimension F |
N/A 33.5 in850.9 mm |
Dimension G |
N/A 10.63 in269.9 mm |
Dimension H |
N/A 3.15 in80 mm |
Dimension J (Bolt Size) |
N/A 1.625 in36 mm |
Dimension L |
N/A 9.64 in244.9 mm |
Dimension MT |
N/A 4.32 in109.7 mm |
Dimension RTT |
N/A 0.65 in16.5 mm |
Dimension ST |
N/A 8.57 in217.7 mm |