CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23140 |
Shaft Size |
N/A 180 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAAPH640K180SB TAAPH640K180SC TAAPH640K180SEB TAAPH640K180SEC TAAPH640K180SEM TAAPH640K180SEN TAAPH640K180SEO TAAPH640K180SET TAAPH640K180SMT TAAPH640K180SNT TAAPH640K180SO TAAPH640K180ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 9.88 in250.8 mm |
Dimension B |
N/A 18.6 in472.4 mm |
Dimension C |
N/A 9.84 in250 mm |
Dimension D Min |
N/A 26.25 in666.8 mm |
Dimension D Max |
N/A 29.5 in749.3 mm |
Dimension E |
N/A 5.5 in139.7 mm |
Dimension F |
N/A 34.3 in870 mm |
Dimension G |
N/A 8.5 in215.9 mm |
Dimension H |
N/A 3.15 in80 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 8.58 in217.9 mm |
Dimension MT |
N/A 4.32 in109.7 mm |
Dimension RTT |
N/A 0.65 in16.5 mm |
Dimension ST |
N/A 8.57 in217.7 mm |