CAD (0)
  • Cart is empty
 
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23130

Shaft Size

N/A 5 3/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPN30K503SO

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Dimension A

N/A 6.3 in160 mm

Dimension B

N/A 12.72 in323 mm

Dimension C

N/A 7.89 in200.5 mm

Dimension D Min

N/A 17.44 in443 mm

Dimension D Max

N/A 17.99 in457 mm

Dimension F

N/A 20.87 in530 mm

Dimension G

N/A 6 in152.4 mm

Dimension H

N/A 2.36 in60 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 6.32 in160.4 mm

Dimension MT

N/A 3.32 in84.2 mm

Dimension RTT

N/A 0.57 in14.6 mm

Dimension ST

N/A 6.89 in175 mm

Radial and Thrust Factors

C0 - Static Load

N/A 312000 lbf1390000 N

C - Dynamic Load (Basic)

N/A 225000 lbf1000000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.34

Y2 - Geometry Factor

N/A 3.45

Engineering Seal Speed

Grease Lubrication - T Seal

N/A 875 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0071

Eng Internal Radial Clearance - Max

N/A 0.0091

Pre Install Clearance Min

N/A 0.0071 in0.180 mm

Pre Install Clearance Max

N/A 0.0091 in0.231 mm