CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 1 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GC1100KRRB |
Housing Construction |
N/A Piloted Round Flanged |
Alternate Part Name |
N/A RFC1 |
Dimensions
Total Length H |
N/A 111.1 mm4.375 in |
Total Height L |
N/A 111.1 mm4.375 in |
Housing Width A |
N/A 28.2 mm1.109 in |
Flange Thickness A1 |
N/A 9.5 mm0.375 in |
Dimension A3 |
N/A 6.4 mm0.25 in |
Dimension D |
N/A 76.2 mm3 in |
Dimension E |
N/A 31.4 mm1.234 in |
Dimension E1 |
N/A 9.5 mm0.375 in |
Bolt Circle Diameter J |
N/A 92.1 mm3.625 in |
Dimension K |
N/A 3.6 mm0.141 in |
Bolt Hole Size N |
N/A 10.3 mm0.406 in |
Dimension S1 |
N/A 20.2 mm0.797 in |
Dimension d1 |
N/A 44.4 mm1.75 in |