CAD (0)
  • Cart is empty
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

N/A 1 in N/A 28.2 mm1.109 in N/A 7700 N1730 lbf N/A 15800 N3550 lbf N/A Piloted Round Flanged N/A
N/A 1 1/8 in N/A 30.6 mm1.203 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Piloted Round Flanged N/A
N/A 1 3/16 in N/A 30.6 mm1.203 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Piloted Round Flanged N/A
N/A 1 1/4 in N/A 30.6 mm1.203 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Piloted Round Flanged N/A
N/A 1 1/4 in N/A 34.1 mm1.344 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Piloted Round Flanged N/A
N/A 1 3/8 in N/A 34.1 mm1.344 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Piloted Round Flanged N/A
N/A 1 7/16 in N/A 34.1 mm1.344 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Piloted Round Flanged N/A
N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 20500 N4600 lbf N/A Piloted Round Flanged N/A
N/A 1 11/16 in N/A 34.1 mm1.344 in N/A 36200 N8130 lbf N/A 36300 N8160 lbf N/A Piloted Round Flanged N/A
N/A 1 3/4 in N/A 34.1 mm1.344 in N/A 36200 N8130 lbf N/A 36300 N8160 lbf N/A Piloted Round Flanged N/A
N/A 1 15/16 in N/A 42.9 mm1.688 in N/A 22700 N5100 lbf N/A 39200 N8800 lbf N/A Piloted Round Flanged N/A
N/A 2 in N/A 44.4 mm1.75 in N/A 28500 N6400 lbf N/A 48000 N10800 lbf N/A Piloted Round Flanged N/A
N/A 2 3/16 in N/A 44.4 mm1.75 in N/A 28500 N6400 lbf N/A 48000 N10800 lbf N/A Piloted Round Flanged N/A
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1