CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 3 11/16 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - SAFQ

Bolt Size

N/A 4 x 3/4"

Bearing Number

N/A MSE311BR

Housing

N/A MSE311HR

Support Reference

N/A SAFQ07A

Bearing UPC

N/A 013992039149

Dimensions

Dimension H 

N/A 4-15/16 in

Dimension H2

N/A 11 in

Dimension J1 

N/A 14-1/2 in

Dimension J2 

N/A 12-5/8 in

Dimension K 

N/A 2-3/4 in

Dimension L 

N/A 16-1/2 in

Dimension M 

N/A 4-3/4 in

Housing Width

N/A 5.7 in144 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 87235 lbf387700 N

Cor - Static Load Rating

N/A 110375 lbf490600 N

Maximum Speed

N/A 2130 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.