CAD (0)
  • Cart is empty
1 - 25 of 433 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 11/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 3/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 3/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 3/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 3/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 3/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 3/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
N/A 2 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A
1 - 25 of 433 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »