CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 4 in |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - SAFQ |
Bolt Size |
N/A 4 x 3/4" |
Bearing Number |
N/A MSE400BR |
Housing |
N/A MSE400HR |
Support Reference |
N/A SAFQ07A |
Bearing UPC |
N/A 013992032393 |
Dimensions
Dimension H |
N/A 4-15/16 in |
Dimension H2 |
N/A 11 in |
Dimension J1 |
N/A 14-1/2 in |
Dimension J2 |
N/A 12-5/8 in |
Dimension K |
N/A 2-3/4 in |
Dimension L |
N/A 16-1/2 in |
Dimension M |
N/A 4-3/4 in |
Housing Width |
N/A 5.7 in144 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 87235 lbf387700 N |
Cor - Static Load Rating |
N/A 110375 lbf490600 N |
Maximum Speed |
N/A 2130 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |