CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 4 7/16 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - SAFQ

Bolt Size

N/A 4 x 7/8"

Bearing Number

N/A MSE407BX

Housing

N/A MSE407HX

Support Reference

N/A SAFQ08A

Bearing UPC

N/A 013992032584

Dimensions

Dimension H 

N/A 6 in

Dimension H2

N/A 13.1 in

Dimension J1 

N/A 16 in

Dimension J2 

N/A 14-1/2 in

Dimension K 

N/A 3-1/4 in

Dimension L 

N/A 18-3/8 in

Dimension M 

N/A 5-1/8 in

Housing Width

N/A 6.3 in160 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 102130 lbf453900 N

Cor - Static Load Rating

N/A 133135 lbf591700 N

Maximum Speed

N/A 1820 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.