CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 7 3/16 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - SAFQ |
Bolt Size |
N/A 4 x 1-1/2" |
Bearing Number |
N/A MSE703BR |
Housing |
N/A MS34HRTL |
Support Reference |
N/A SAFQ34A |
Bearing UPC |
N/A 013992105189 |
Dimensions
Dimension H |
N/A 9-1/2 in |
Dimension H2 |
N/A 21.35 in |
Dimension J1 |
N/A 27-13/16 in |
Dimension J2 |
N/A 25-1/8 in |
Dimension K |
N/A 5-1/4 in |
Dimension L |
N/A 32-3/4 in |
Dimension M |
N/A 8-3/4 in |
Housing Width |
N/A 10.2 in258 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 227893 lbf1012900 N |
Cor - Static Load Rating |
N/A 341160 lbf1516300 N |
Maximum Speed |
N/A 960 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |