CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC306 |
Shaft Size d |
N/A 30 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Dimensions
Total Length L |
N/A 125 mm4.921 in |
Housing Width A |
N/A 32 mm1.26 in |
Bolt Hole Spacing J |
N/A 95 mm3.74 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 15 mm0.591 in |
Center of Bearing from Housing End A2 |
N/A 18 mm0.709 in |
Inner Ring Width B |
N/A 43 mm1.693 in |
Center of Bearing from Bearing End S |
N/A 17 mm0.669 in |
Dimension A0 |
N/A 44 mm1.734 in |
Bolt Size |
N/A M14 |
Grease Nipple Size |
N/A A 1/4-28UNF |