CAD (0)
▾
UCF 300 Four-Bolt Flanged Mounted Bearings - Set Screw Locking
U Series - Four-Bolt Flanged Mounted Bearings (UCF 200, UCF 300, UELF 200, UKF 200)
● UCF four-bolt flanged units are suggested for industrial applications where heavy loads are encountered.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCF series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
● UCF four-bolt flanged units are suggested for industrial applications where heavy loads are encountered.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCF series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
1 2
Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UCF305 | Bearing Number N/A UC305 | Shaft Size d N/A 25 mm | Static Load Rating N/A 10900 N2450 lbf | Dynamic Load Rating N/A 21200 N4766 lbf |
CAD
N/A
|
| UCF305-16 | Bearing Number N/A UC305-16 | Shaft Size d N/A 1 in | Static Load Rating N/A 10900 N2450 lbf | Dynamic Load Rating N/A 21200 N4766 lbf |
CAD
N/A
|
| UCF306 | Bearing Number N/A UC306 | Shaft Size d N/A 30 mm | Static Load Rating N/A 15000 N3372 lbf | Dynamic Load Rating N/A 26700 N6002 lbf |
CAD
N/A
|
| UCF307 | Bearing Number N/A UC307 | Shaft Size d N/A 35 mm | Static Load Rating N/A 19300 N4339 lbf | Dynamic Load Rating N/A 33400 N7509 lbf |
CAD
N/A
|
| UCF308-24 | Bearing Number N/A UC308-24 | Shaft Size d N/A 1 1/2 in | Static Load Rating N/A 24000 N5395 lbf | Dynamic Load Rating N/A 40700 N9150 lbf |
CAD
N/A
|
| UCF308 | Bearing Number N/A UC308 | Shaft Size d N/A 40 mm | Static Load Rating N/A 24000 N5395 lbf | Dynamic Load Rating N/A 40700 N9150 lbf |
CAD
N/A
|
| UCF309-28 | Bearing Number N/A UC309-28 | Shaft Size d N/A 1 3/4 in | Static Load Rating N/A 29500 N6632 lbf | Dynamic Load Rating N/A 48900 N10993 lbf |
CAD
N/A
|
| UCF309 | Bearing Number N/A UC309 | Shaft Size d N/A 45 mm | Static Load Rating N/A 29500 N6632 lbf | Dynamic Load Rating N/A 48900 N10993 lbf |
CAD
N/A
|
| UCF310 | Bearing Number N/A UC310 | Shaft Size d N/A 50 mm | Static Load Rating N/A 38300 N8610 lbf | Dynamic Load Rating N/A 62000 N13938 lbf |
CAD
N/A
|
| UCF311-32 | Bearing Number N/A UC311-32 | Shaft Size d N/A 2 in | Static Load Rating N/A 45000 N10117 lbf | Dynamic Load Rating N/A 71600 N16096 lbf |
CAD
N/A
|
| UCF311 | Bearing Number N/A UC311 | Shaft Size d N/A 55 mm | Static Load Rating N/A 45000 N10117 lbf | Dynamic Load Rating N/A 71600 N16096 lbf |
CAD
N/A
|
| UCF311-35 | Bearing Number N/A UC311-35 | Shaft Size d N/A 2 3/16 in | Static Load Rating N/A 45000 N10117 lbf | Dynamic Load Rating N/A 71600 N16096 lbf |
CAD
N/A
|
| UCF312 | Bearing Number N/A UC312 | Shaft Size d N/A 60 mm | Static Load Rating N/A 52200 N11735 lbf | Dynamic Load Rating N/A 81900 N18412 lbf |
CAD
N/A
|
| UCF312-39 | Bearing Number N/A UC312-39 | Shaft Size d N/A 2 7/16 in | Static Load Rating N/A 52200 N11735 lbf | Dynamic Load Rating N/A 81900 N18412 lbf |
CAD
N/A
|
| UCF313-40 | Bearing Number N/A UC313-40 | Shaft Size d N/A 2 1/2 in | Static Load Rating N/A 59900 N13466 lbf | Dynamic Load Rating N/A 92700 N20840 lbf |
CAD
N/A
|
| UCF313 | Bearing Number N/A UC313 | Shaft Size d N/A 65 mm | Static Load Rating N/A 59900 N13466 lbf | Dynamic Load Rating N/A 92700 N20840 lbf |
CAD
N/A
|
| UCF314-44 | Bearing Number N/A UC314-44 | Shaft Size d N/A 2 3/4 in | Static Load Rating N/A 68200 N15332 lbf | Dynamic Load Rating N/A 104000 N23380 lbf |
CAD
N/A
|
| UCF314 | Bearing Number N/A UC314 | Shaft Size d N/A 70 mm | Static Load Rating N/A 68200 N15332 lbf | Dynamic Load Rating N/A 104000 N23380 lbf |
CAD
N/A
|
| UCF315-47 | Bearing Number N/A UC315-47 | Shaft Size d N/A 2 15/16 in | Static Load Rating N/A 77200 N17355 lbf | Dynamic Load Rating N/A 113000 N25404 lbf |
CAD
N/A
|
| UCF315 | Bearing Number N/A UC315 | Shaft Size d N/A 75 mm | Static Load Rating N/A 77200 N17355 lbf | Dynamic Load Rating N/A 113000 N25404 lbf |
CAD
N/A
|
| UCF315-48 | Bearing Number N/A UC315-48 | Shaft Size d N/A 3 in | Static Load Rating N/A 77200 N17355 lbf | Dynamic Load Rating N/A 113000 N25404 lbf |
CAD
N/A
|
| UCF316 | Bearing Number N/A UC316 | Shaft Size d N/A 80 mm | Static Load Rating N/A 86700 N19491 lbf | Dynamic Load Rating N/A 123000 N27652 lbf |
CAD
N/A
|
| UCF317 | Bearing Number N/A UC317 | Shaft Size d N/A 85 mm | Static Load Rating N/A 96800 N21762 lbf | Dynamic Load Rating N/A 133000 N29900 lbf |
CAD
N/A
|
| UCF318-56 | Bearing Number N/A UC318-56 | Shaft Size d N/A 3 1/2 in | Static Load Rating N/A 107000 N24055 lbf | Dynamic Load Rating N/A 143000 N32148 lbf |
CAD
N/A
|
| UCF318 | Bearing Number N/A UC318 | Shaft Size d N/A 90 mm | Static Load Rating N/A 107000 N24055 lbf | Dynamic Load Rating N/A 143000 N32148 lbf |
CAD
N/A
|
1 2