CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC308-24 |
Shaft Size d |
N/A 1 1/2 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Dimensions
Total Length L |
N/A 150 mm5.906 in |
Housing Width A |
N/A 40 mm1.575 in |
Bolt Hole Spacing J |
N/A 112 mm4.409 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Thickness A1 |
N/A 17 mm0.669 in |
Center of Bearing from Housing End A2 |
N/A 23 mm0.906 in |
Inner Ring Width B |
N/A 52 mm2.047 in |
Center of Bearing from Bearing End S |
N/A 19 mm0.748 in |
Dimension A0 |
N/A 56 mm2.203 in |
Bolt Size |
N/A M16 |
Grease Nipple Size |
N/A A 1/4-28UNF |