CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC319 |
Shaft Size d |
N/A 95 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Dimensions
Total Length L |
N/A 290 mm11.417 in |
Housing Width A |
N/A 94 mm3.701 in |
Bolt Hole Spacing J |
N/A 228 mm8.976 in |
Bolt Hole Size N |
N/A 35 mm1.378 in |
Flange Thickness A1 |
N/A 30 mm1.181 in |
Center of Bearing from Housing End A2 |
N/A 59 mm2.323 in |
Inner Ring Width B |
N/A 103 mm4.055 in |
Center of Bearing from Bearing End S |
N/A 41 mm1.614 in |
Dimension A0 |
N/A 121 mm4.766 in |
Bolt Size |
N/A M30 |
Grease Nipple Size |
N/A A-R1/8 |