CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC328 |
Shaft Size d |
N/A 140 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Dimensions
Total Length L |
N/A 450 mm17.717 in |
Housing Width A |
N/A 125 mm4.921 in |
Bolt Hole Spacing J |
N/A 350 mm13.78 in |
Bolt Hole Size N |
N/A 41 mm1.614 in |
Flange Thickness A1 |
N/A 55 mm2.165 in |
Center of Bearing from Housing End A2 |
N/A 75 mm2.953 in |
Inner Ring Width B |
N/A 145 mm5.709 in |
Center of Bearing from Bearing End S |
N/A 59 mm2.323 in |
Dimension A0 |
N/A 161 mm6.344 in |
Bolt Size |
N/A M36 |
Grease Nipple Size |
N/A A-R1/8 |