Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Specifications

Clearance

N/A C0 (Normal)

Bore Size d

N/A 130 mm

Features

N/A Snap Ring

Bearing Type

N/A Standard DGBB

Dimensions

Outside Diameter D

N/A 200 mm

Outside Ring Width B

N/A 33 mm

Radius Rs min

N/A 2 mm

Snap Ring Diameter D2 max

N/A 212.900 mm

Snap Ring Width f max

N/A 3.100 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 105000 N

C0r - Static Load Rating

N/A 96800 N

Factors

Grease Reference Speed

N/A 4100 rpm

Oil Reference Speed

N/A 5900 rpm