CAD (0)
▾
Deep Groove Ball Bearings (6000, 6200, 6300, 6400)
Deep Groove Ball Bearings
Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.
Clear
Filter
Clearance
Bore Size d (mm)
Features
Bearing Type
Outside Diameter D (mm)
Outside Ring Width B (mm)
Cr - Dynamic Load Rating (N)
C0r - Static Load Rating (N)
Part Number |
Bore Size d |
Features |
Bearing Type |
Outside Diameter D |
Outside Ring Width B |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
Lubrication Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 6000 | Bore Size d N/A 10 mm | Features N/A Open | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 26 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 4600 N | C0r - Static Load Rating N/A 2000 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A 38000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6000-ZZ | Bore Size d N/A 10 mm | Features N/A Shields | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 26 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 4600 N | C0r - Static Load Rating N/A 2000 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A 38000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6000-2RS | Bore Size d N/A 10 mm | Features N/A Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 26 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 4600 N | C0r - Static Load Rating N/A 2000 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A 38000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6000-2RZ | Bore Size d N/A 10 mm | Features N/A Non-Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 26 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 4600 N | C0r - Static Load Rating N/A 2000 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A 38000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6000-N | Bore Size d N/A 10 mm | Features N/A O.D. Groove | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 26 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 4600 N | C0r - Static Load Rating N/A 2000 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A 38000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6000-NR | Bore Size d N/A 10 mm | Features N/A Snap Ring | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 26 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 4600 N | C0r - Static Load Rating N/A 2000 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A 38000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6300-2RZ | Bore Size d N/A 10 mm | Features N/A Non-Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Cr - Dynamic Load Rating N/A 8100 N | C0r - Static Load Rating N/A 3500 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 29000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6300-N | Bore Size d N/A 10 mm | Features N/A O.D. Groove | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Cr - Dynamic Load Rating N/A 8100 N | C0r - Static Load Rating N/A 3500 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 29000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6300-NR | Bore Size d N/A 10 mm | Features N/A Snap Ring | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Cr - Dynamic Load Rating N/A 8100 N | C0r - Static Load Rating N/A 3500 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 29000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6001 | Bore Size d N/A 12 mm | Features N/A Open | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2400 N | Grease Reference Speed N/A 23000 rpm | Oil Reference Speed N/A 33000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6001-ZZ | Bore Size d N/A 12 mm | Features N/A Shields | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2400 N | Grease Reference Speed N/A 23000 rpm | Oil Reference Speed N/A 33000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6001-2RS | Bore Size d N/A 12 mm | Features N/A Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2400 N | Grease Reference Speed N/A 23000 rpm | Oil Reference Speed N/A 33000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6001-2RZ | Bore Size d N/A 12 mm | Features N/A Non-Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2400 N | Grease Reference Speed N/A 23000 rpm | Oil Reference Speed N/A 33000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6001-N | Bore Size d N/A 12 mm | Features N/A O.D. Groove | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2400 N | Grease Reference Speed N/A 23000 rpm | Oil Reference Speed N/A 33000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6001-NR | Bore Size d N/A 12 mm | Features N/A Snap Ring | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2400 N | Grease Reference Speed N/A 23000 rpm | Oil Reference Speed N/A 33000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6201 | Bore Size d N/A 12 mm | Features N/A Open | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 10 mm | Cr - Dynamic Load Rating N/A 6800 N | C0r - Static Load Rating N/A 3000 N | Grease Reference Speed N/A 21000 rpm | Oil Reference Speed N/A 30000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6201-ZZ | Bore Size d N/A 12 mm | Features N/A Shields | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 10 mm | Cr - Dynamic Load Rating N/A 6800 N | C0r - Static Load Rating N/A 3000 N | Grease Reference Speed N/A 21000 rpm | Oil Reference Speed N/A 30000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6201-2RS | Bore Size d N/A 12 mm | Features N/A Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 10 mm | Cr - Dynamic Load Rating N/A 6800 N | C0r - Static Load Rating N/A 3000 N | Grease Reference Speed N/A 21000 rpm | Oil Reference Speed N/A 30000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6201-2RZ | Bore Size d N/A 12 mm | Features N/A Non-Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 10 mm | Cr - Dynamic Load Rating N/A 6800 N | C0r - Static Load Rating N/A 3000 N | Grease Reference Speed N/A 21000 rpm | Oil Reference Speed N/A 30000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6201-N | Bore Size d N/A 12 mm | Features N/A O.D. Groove | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 10 mm | Cr - Dynamic Load Rating N/A 6800 N | C0r - Static Load Rating N/A 3000 N | Grease Reference Speed N/A 21000 rpm | Oil Reference Speed N/A 30000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6201-NR | Bore Size d N/A 12 mm | Features N/A Snap Ring | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 10 mm | Cr - Dynamic Load Rating N/A 6800 N | C0r - Static Load Rating N/A 3000 N | Grease Reference Speed N/A 21000 rpm | Oil Reference Speed N/A 30000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6301 | Bore Size d N/A 12 mm | Features N/A Open | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 12 mm | Cr - Dynamic Load Rating N/A 9700 N | C0r - Static Load Rating N/A 4200 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6301-ZZ | Bore Size d N/A 12 mm | Features N/A Shields | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 12 mm | Cr - Dynamic Load Rating N/A 9700 N | C0r - Static Load Rating N/A 4200 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6301-2RS | Bore Size d N/A 12 mm | Features N/A Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 12 mm | Cr - Dynamic Load Rating N/A 9700 N | C0r - Static Load Rating N/A 4200 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm |
CAD
N/A
|
Lubrication Type N/A |
| 6301-2RZ | Bore Size d N/A 12 mm | Features N/A Non-Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 12 mm | Cr - Dynamic Load Rating N/A 9700 N | C0r - Static Load Rating N/A 4200 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm |
CAD
N/A
|
Lubrication Type N/A |

