Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Specifications

Clearance

N/A C3

Bore Size d

N/A 130 mm

Features

N/A O.D. Groove

Bearing Type

N/A Standard DGBB

Dimensions

Outside Diameter D

N/A 230 mm

Outside Ring Width B

N/A 40 mm

Radius Rs min

N/A 3 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 165000 N

C0r - Static Load Rating

N/A 148000 N

Factors

Grease Reference Speed

N/A 3700 rpm

Oil Reference Speed

N/A 5200 rpm