Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Specifications

Bore Size d

N/A 9 mm

Features

N/A Contact Seals

Bearing Type

N/A Standard DGBB

Dimensions

Outside Diameter D

N/A 24 mm

Outside Ring Width B

N/A 7 mm

Radius Rs min

N/A 0.3 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 3400 N

C0r - Static Load Rating

N/A 1400 N

Factors

Grease Limiting Speed

N/A 30000 rpm

Oil Limiting Speed

N/A 36000 rpm