CAD (0)
▾
Miniature Ball Bearings (600, 610, 620, 630)
Deep Groove Ball Bearings
Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.
Clear
Filter
Bore Size d (mm)
Features
Bearing Type
Outside Diameter D (mm)
Outside Ring Width B (mm)
Cr - Dynamic Load Rating (N)
C0r - Static Load Rating (N)
Part Number |
Bore Size d |
Features |
Bearing Type |
Outside Diameter D |
Outside Ring Width B |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Limiting Speed |
Oil Limiting Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 609-2RZ-C3 | Bore Size d N/A 9 mm | Features N/A Non-Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 24 mm | Outside Ring Width B N/A 7 mm | Cr - Dynamic Load Rating N/A 3400 N | C0r - Static Load Rating N/A 1400 N | Grease Limiting Speed N/A 30000 rpm | Oil Limiting Speed N/A 36000 rpm |
CAD
N/A
|
| 629-2RS-C3 | Bore Size d N/A 9 mm | Features N/A Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 26 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 4600 N | C0r - Static Load Rating N/A 2000 N | Grease Limiting Speed N/A 28000 rpm | Oil Limiting Speed N/A 33000 rpm |
CAD
N/A
|
| 618/3 | Bore Size d N/A 3 mm | Features N/A Open | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 7 mm | Outside Ring Width B N/A 2 mm | Cr - Dynamic Load Rating N/A 310 N | C0r - Static Load Rating N/A 110 N | Grease Limiting Speed N/A 74000 rpm | Oil Limiting Speed N/A 88000 rpm |
CAD
N/A
|
| 618/3-ZZ | Bore Size d N/A 3 mm | Features N/A Shields | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 7 mm | Outside Ring Width B N/A 2 mm | Cr - Dynamic Load Rating N/A 310 N | C0r - Static Load Rating N/A 110 N | Grease Limiting Speed N/A 74000 rpm | Oil Limiting Speed N/A 88000 rpm |
CAD
N/A
|
| 618/3-2RS | Bore Size d N/A 3 mm | Features N/A Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 7 mm | Outside Ring Width B N/A 2 mm | Cr - Dynamic Load Rating N/A 310 N | C0r - Static Load Rating N/A 110 N | Grease Limiting Speed N/A 74000 rpm | Oil Limiting Speed N/A 88000 rpm |
CAD
N/A
|
| 618/3-2RZ | Bore Size d N/A 3 mm | Features N/A Non-Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 7 mm | Outside Ring Width B N/A 2 mm | Cr - Dynamic Load Rating N/A 310 N | C0r - Static Load Rating N/A 110 N | Grease Limiting Speed N/A 74000 rpm | Oil Limiting Speed N/A 88000 rpm |
CAD
N/A
|
| 619/3 | Bore Size d N/A 3 mm | Features N/A Open | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 8.000 mm | Outside Ring Width B N/A 3 mm | Cr - Dynamic Load Rating N/A 560 N | C0r - Static Load Rating N/A 180 N | Grease Limiting Speed N/A 70000 rpm | Oil Limiting Speed N/A 82000 rpm |
CAD
N/A
|
| 619/3-ZZ | Bore Size d N/A 3 mm | Features N/A Shields | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 8.000 mm | Outside Ring Width B N/A 3 mm | Cr - Dynamic Load Rating N/A 560 N | C0r - Static Load Rating N/A 180 N | Grease Limiting Speed N/A 70000 rpm | Oil Limiting Speed N/A 82000 rpm |
CAD
N/A
|
| 619/3-2RS | Bore Size d N/A 3 mm | Features N/A Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 8.000 mm | Outside Ring Width B N/A 3 mm | Cr - Dynamic Load Rating N/A 560 N | C0r - Static Load Rating N/A 180 N | Grease Limiting Speed N/A 70000 rpm | Oil Limiting Speed N/A 82000 rpm |
CAD
N/A
|
| 603 | Bore Size d N/A 3 mm | Features N/A Open | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 9 mm | Outside Ring Width B N/A 3 mm | Cr - Dynamic Load Rating N/A 570 N | C0r - Static Load Rating N/A 190 N | Grease Limiting Speed N/A 66000 rpm | Oil Limiting Speed N/A 78000 rpm |
CAD
N/A
|
| 603-ZZ | Bore Size d N/A 3 mm | Features N/A Shields | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 9 mm | Outside Ring Width B N/A 3 mm | Cr - Dynamic Load Rating N/A 570 N | C0r - Static Load Rating N/A 190 N | Grease Limiting Speed N/A 66000 rpm | Oil Limiting Speed N/A 78000 rpm |
CAD
N/A
|
| 623 | Bore Size d N/A 3 mm | Features N/A Open | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 10 mm | Outside Ring Width B N/A 4 mm | Cr - Dynamic Load Rating N/A 630 N | C0r - Static Load Rating N/A 220 N | Grease Limiting Speed N/A 66000 rpm | Oil Limiting Speed N/A 78000 rpm |
CAD
N/A
|
| 623-ZZ | Bore Size d N/A 3 mm | Features N/A Shields | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 10 mm | Outside Ring Width B N/A 4 mm | Cr - Dynamic Load Rating N/A 630 N | C0r - Static Load Rating N/A 220 N | Grease Limiting Speed N/A 66000 rpm | Oil Limiting Speed N/A 78000 rpm |
CAD
N/A
|
| 623-2RS | Bore Size d N/A 3 mm | Features N/A Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 10 mm | Outside Ring Width B N/A 4 mm | Cr - Dynamic Load Rating N/A 630 N | C0r - Static Load Rating N/A 220 N | Grease Limiting Speed N/A 66000 rpm | Oil Limiting Speed N/A 78000 rpm |
CAD
N/A
|
| 623-2RZ | Bore Size d N/A 3 mm | Features N/A Non-Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 10 mm | Outside Ring Width B N/A 4 mm | Cr - Dynamic Load Rating N/A 630 N | C0r - Static Load Rating N/A 220 N | Grease Limiting Speed N/A 66000 rpm | Oil Limiting Speed N/A 78000 rpm |
CAD
N/A
|
| 633 | Bore Size d N/A 3 mm | Features N/A Open | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 13 mm | Outside Ring Width B N/A 5 mm | Cr - Dynamic Load Rating N/A 1300 N | C0r - Static Load Rating N/A 490 N | Grease Limiting Speed N/A 51000 rpm | Oil Limiting Speed N/A 60000 rpm |
CAD
N/A
|
| 633-ZZ | Bore Size d N/A 3 mm | Features N/A Shields | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 13 mm | Outside Ring Width B N/A 5 mm | Cr - Dynamic Load Rating N/A 1300 N | C0r - Static Load Rating N/A 490 N | Grease Limiting Speed N/A 51000 rpm | Oil Limiting Speed N/A 60000 rpm |
CAD
N/A
|
| 633-2RS | Bore Size d N/A 3 mm | Features N/A Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 13 mm | Outside Ring Width B N/A 5 mm | Cr - Dynamic Load Rating N/A 1300 N | C0r - Static Load Rating N/A 490 N | Grease Limiting Speed N/A 51000 rpm | Oil Limiting Speed N/A 60000 rpm |
CAD
N/A
|
| 633-2RZ | Bore Size d N/A 3 mm | Features N/A Non-Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 13 mm | Outside Ring Width B N/A 5 mm | Cr - Dynamic Load Rating N/A 1300 N | C0r - Static Load Rating N/A 490 N | Grease Limiting Speed N/A 51000 rpm | Oil Limiting Speed N/A 60000 rpm |
CAD
N/A
|
| 618/4 | Bore Size d N/A 4 mm | Features N/A Open | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 9 mm | Outside Ring Width B N/A 2.5 mm | Cr - Dynamic Load Rating N/A 640 N | C0r - Static Load Rating N/A 230 N | Grease Limiting Speed N/A 63000 rpm | Oil Limiting Speed N/A 75000 rpm |
CAD
N/A
|
| 618/4-ZZ | Bore Size d N/A 4 mm | Features N/A Shields | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 9 mm | Outside Ring Width B N/A 2.5 mm | Cr - Dynamic Load Rating N/A 640 N | C0r - Static Load Rating N/A 230 N | Grease Limiting Speed N/A 63000 rpm | Oil Limiting Speed N/A 75000 rpm |
CAD
N/A
|
| 618/4-2RS | Bore Size d N/A 4 mm | Features N/A Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 9 mm | Outside Ring Width B N/A 2.5 mm | Cr - Dynamic Load Rating N/A 640 N | C0r - Static Load Rating N/A 230 N | Grease Limiting Speed N/A 63000 rpm | Oil Limiting Speed N/A 75000 rpm |
CAD
N/A
|
| 618/4-2RZ | Bore Size d N/A 4 mm | Features N/A Non-Contact Seals | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 9 mm | Outside Ring Width B N/A 2.5 mm | Cr - Dynamic Load Rating N/A 640 N | C0r - Static Load Rating N/A 230 N | Grease Limiting Speed N/A 63000 rpm | Oil Limiting Speed N/A 75000 rpm |
CAD
N/A
|
| 619/4 | Bore Size d N/A 4 mm | Features N/A Open | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 11 mm | Outside Ring Width B N/A 4 mm | Cr - Dynamic Load Rating N/A 1000 N | C0r - Static Load Rating N/A 350 N | Grease Limiting Speed N/A 57000 rpm | Oil Limiting Speed N/A 67000 rpm |
CAD
N/A
|
| 619/4-ZZ | Bore Size d N/A 4 mm | Features N/A Shields | Bearing Type N/A Standard DGBB | Outside Diameter D N/A 11 mm | Outside Ring Width B N/A 4 mm | Cr - Dynamic Load Rating N/A 1000 N | C0r - Static Load Rating N/A 350 N | Grease Limiting Speed N/A 57000 rpm | Oil Limiting Speed N/A 67000 rpm |
CAD
N/A
|

