Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Specifications

Clearance

N/A C0 (Normal)

Bore Size d

N/A 105 mm

Features

N/A Open

Dimensions

Outside Diameter D

N/A 160 mm

Outside Ring Width B

N/A 18 mm

Radius Rs min

N/A 1 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 51800 N

C0r - Static Load Rating

N/A 50600 N

Factors

Grease Limiting Speed

N/A 3800 rpm

Oil Reference Speed

N/A 5400 rpm