CAD (0)
▾
Narrow Section Ball Bearings (16000, 16100)
Deep Groove Ball Bearings
Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.
Clear
Filter
Clearance
Bore Size d (mm)
Features
Outside Diameter D (mm)
Outside Ring Width B (mm)
Cr - Dynamic Load Rating (N)
C0r - Static Load Rating (N)
Part Number |
Clearance |
Bore Size d |
Features |
Outside Diameter D |
Outside Ring Width B |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Limiting Speed |
Oil Reference Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 16100 | Clearance N/A C0 (Normal) | Bore Size d N/A 10 mm | Features N/A Open | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 4600 N | C0r - Static Load Rating N/A 2000 N | Grease Limiting Speed N/A 25000 rpm | Oil Reference Speed N/A 37000 rpm |
CAD
N/A
|
| 16100-ZZ | Clearance N/A C0 (Normal) | Bore Size d N/A 10 mm | Features N/A Shields | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 4600 N | C0r - Static Load Rating N/A 2000 N | Grease Limiting Speed N/A 25000 rpm | Oil Reference Speed N/A 37000 rpm |
CAD
N/A
|
| 16101 | Clearance N/A C0 (Normal) | Bore Size d N/A 12 mm | Features N/A Open | Outside Diameter D N/A 30 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2400 N | Grease Limiting Speed N/A 22000 rpm | Oil Reference Speed N/A 33000 rpm |
CAD
N/A
|
| 16101-ZZ | Clearance N/A C0 (Normal) | Bore Size d N/A 12 mm | Features N/A Shields | Outside Diameter D N/A 30 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2400 N | Grease Limiting Speed N/A 22000 rpm | Oil Reference Speed N/A 33000 rpm |
CAD
N/A
|
| 16101-2RS | Clearance N/A C0 (Normal) | Bore Size d N/A 12 mm | Features N/A Contact Seals | Outside Diameter D N/A 30 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2400 N | Grease Limiting Speed N/A 22000 rpm | Oil Reference Speed N/A 33000 rpm |
CAD
N/A
|
| 16002 | Clearance N/A C0 (Normal) | Bore Size d N/A 15 mm | Features N/A Open | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 5600 N | C0r - Static Load Rating N/A 2800 N | Grease Limiting Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm |
CAD
N/A
|
| 16002-ZZ | Clearance N/A C0 (Normal) | Bore Size d N/A 15 mm | Features N/A Shields | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 5600 N | C0r - Static Load Rating N/A 2800 N | Grease Limiting Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm |
CAD
N/A
|
| 16003 | Clearance N/A C0 (Normal) | Bore Size d N/A 17 mm | Features N/A Open | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 6000 N | C0r - Static Load Rating N/A 3300 N | Grease Limiting Speed N/A 17000 rpm | Oil Reference Speed N/A 24000 rpm |
CAD
N/A
|
| 16003-ZZ | Clearance N/A C0 (Normal) | Bore Size d N/A 17 mm | Features N/A Shields | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 6000 N | C0r - Static Load Rating N/A 3300 N | Grease Limiting Speed N/A 17000 rpm | Oil Reference Speed N/A 24000 rpm |
CAD
N/A
|
| 16004 | Clearance N/A C0 (Normal) | Bore Size d N/A 20 mm | Features N/A Open | Outside Diameter D N/A 42 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 6300 N | C0r - Static Load Rating N/A 3800 N | Grease Limiting Speed N/A 13000 rpm | Oil Reference Speed N/A 20000 rpm |
CAD
N/A
|
| 16005 | Clearance N/A C0 (Normal) | Bore Size d N/A 25 mm | Features N/A Open | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 7000 N | C0r - Static Load Rating N/A 4600 N | Grease Limiting Speed N/A 11000 rpm | Oil Reference Speed N/A 16000 rpm |
CAD
N/A
|
| 16005-ZZ | Clearance N/A C0 (Normal) | Bore Size d N/A 25 mm | Features N/A Shields | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 8 mm | Cr - Dynamic Load Rating N/A 7000 N | C0r - Static Load Rating N/A 4600 N | Grease Limiting Speed N/A 11000 rpm | Oil Reference Speed N/A 16000 rpm |
CAD
N/A
|
| 16006 | Clearance N/A C0 (Normal) | Bore Size d N/A 30 mm | Features N/A Open | Outside Diameter D N/A 55 mm | Outside Ring Width B N/A 9 mm | Cr - Dynamic Load Rating N/A 9200 N | C0r - Static Load Rating N/A 6300 N | Grease Limiting Speed N/A 10000 rpm | Oil Reference Speed N/A 14000 rpm |
CAD
N/A
|
| 16007 | Clearance N/A C0 (Normal) | Bore Size d N/A 35 mm | Features N/A Open | Outside Diameter D N/A 62 mm | Outside Ring Width B N/A 9 mm | Cr - Dynamic Load Rating N/A 12200 N | C0r - Static Load Rating N/A 8800 N | Grease Limiting Speed N/A 8400 rpm | Oil Reference Speed N/A 12000 rpm |
CAD
N/A
|
| 16008 | Clearance N/A C0 (Normal) | Bore Size d N/A 40 mm | Features N/A Open | Outside Diameter D N/A 68 mm | Outside Ring Width B N/A 9 mm | Cr - Dynamic Load Rating N/A 12600 N | C0r - Static Load Rating N/A 9700 N | Grease Limiting Speed N/A 7400 rpm | Oil Reference Speed N/A 11000 rpm |
CAD
N/A
|
| 16009 | Clearance N/A C0 (Normal) | Bore Size d N/A 45 mm | Features N/A Open | Outside Diameter D N/A 75 mm | Outside Ring Width B N/A 10 mm | Cr - Dynamic Load Rating N/A 15600 N | C0r - Static Load Rating N/A 12200 N | Grease Limiting Speed N/A 6900 rpm | Oil Reference Speed N/A 10000 rpm |
CAD
N/A
|
| 16010 | Clearance N/A C0 (Normal) | Bore Size d N/A 50 mm | Features N/A Open | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 10 mm | Cr - Dynamic Load Rating N/A 16100 N | C0r - Static Load Rating N/A 13100 N | Grease Limiting Speed N/A 6300 rpm | Oil Reference Speed N/A 9100 rpm |
CAD
N/A
|
| 16011 | Clearance N/A C0 (Normal) | Bore Size d N/A 55 mm | Features N/A Open | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 11 mm | Cr - Dynamic Load Rating N/A 19400 N | C0r - Static Load Rating N/A 16300 N | Grease Limiting Speed N/A 5800 rpm | Oil Reference Speed N/A 8500 rpm |
CAD
N/A
|
| 16012 | Clearance N/A C0 (Normal) | Bore Size d N/A 60 mm | Features N/A Open | Outside Diameter D N/A 95 mm | Outside Ring Width B N/A 11 mm | Cr - Dynamic Load Rating N/A 19900 N | C0r - Static Load Rating N/A 17500 N | Grease Limiting Speed N/A 5400 rpm | Oil Reference Speed N/A 7800 rpm |
CAD
N/A
|
| 16013 | Clearance N/A C0 (Normal) | Bore Size d N/A 65 mm | Features N/A Open | Outside Diameter D N/A 100 mm | Outside Ring Width B N/A 11 mm | Cr - Dynamic Load Rating N/A 20500 N | C0r - Static Load Rating N/A 18700 N | Grease Limiting Speed N/A 5000 rpm | Oil Reference Speed N/A 7300 rpm |
CAD
N/A
|
| 16014 | Clearance N/A C0 (Normal) | Bore Size d N/A 70 mm | Features N/A Open | Outside Diameter D N/A 110 mm | Outside Ring Width B N/A 13 mm | Cr - Dynamic Load Rating N/A 26800 N | C0r - Static Load Rating N/A 23600 N | Grease Limiting Speed N/A 5000 rpm | Oil Reference Speed N/A 7200 rpm |
CAD
N/A
|
| 16015 | Clearance N/A C0 (Normal) | Bore Size d N/A 75 mm | Features N/A Open | Outside Diameter D N/A 115 mm | Outside Ring Width B N/A 13 mm | Cr - Dynamic Load Rating N/A 27600 N | C0r - Static Load Rating N/A 25300 N | Grease Limiting Speed N/A 4600 rpm | Oil Reference Speed N/A 6700 rpm |
CAD
N/A
|
| 16016 | Clearance N/A C0 (Normal) | Bore Size d N/A 80 mm | Features N/A Open | Outside Diameter D N/A 125 mm | Outside Ring Width B N/A 14 mm | Cr - Dynamic Load Rating N/A 31900 N | C0r - Static Load Rating N/A 29600 N | Grease Limiting Speed N/A 4400 rpm | Oil Reference Speed N/A 6400 rpm |
CAD
N/A
|
| 16017 | Clearance N/A C0 (Normal) | Bore Size d N/A 85 mm | Features N/A Open | Outside Diameter D N/A 130 mm | Outside Ring Width B N/A 14 mm | Cr - Dynamic Load Rating N/A 32600 N | C0r - Static Load Rating N/A 31600 N | Grease Limiting Speed N/A 4200 rpm | Oil Reference Speed N/A 6100 rpm |
CAD
N/A
|
| 16018 | Clearance N/A C0 (Normal) | Bore Size d N/A 90 mm | Features N/A Open | Outside Diameter D N/A 140 mm | Outside Ring Width B N/A 16 mm | Cr - Dynamic Load Rating N/A 39900 N | C0r - Static Load Rating N/A 37000 N | Grease Limiting Speed N/A 4200 rpm | Oil Reference Speed N/A 6100 rpm |
CAD
N/A
|

