Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 115 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAFC26K115SB TAAFC26K115SC TAAFC26K115SEB TAAFC26K115SEC TAAFC26K115SEM TAAFC26K115SEN TAAFC26K115SEO TAAFC26K115SET TAAFC26K115SM TAAFC26K115SN TAAFC26K115SO TAAFC26K115ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450309288 0883450309295 0883450309301 0883450309318 0883450309325 0883450309332 0883450309349 0883450309356 0883450309363 0883450309370 0883450309387 0883450309394

Dimensions

Dimension A1

N/A 16.20 in411.5 mm

Dimension BC

N/A 13.98 in355.1 mm

Dimension C

N/A 6.5 in165.1 mm

Dimension D

N/A 11.417 in290 mm

Dimension E

N/A 9.88 in251 mm

Dimension F

N/A 11.7500 in298.5 mm

Dimension H

N/A 1.26 in32 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension MT

N/A 2.83 in71.9 mm

Dimension N

N/A 4.5 in114.3 mm

Dimension RTT

N/A 0.56 in14.4 mm

Dimension ST

N/A 5.89 in149.65 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.43

Y2 - Geometry Factor

N/A 3.61

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm