Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 4 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAFC26K407SB TAAFC26K407SC TAAFC26K407SEB TAAFC26K407SEC TAAFC26K407SEM TAAFC26K407SEN TAAFC26K407SEO TAAFC26K407SET TAAFC26K407SM TAAFC26K407SN TAAFC26K407SO TAAFC26K407ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450122177 0883450122184 0883450122207 0883450122214 0883450122221 0883450122238 0883450122245 0883450122252 0883450199827 0883450200028 0883450277464 0883450277662

Dimensions

Dimension A1

N/A 16.20 in411.5 mm

Dimension BC

N/A 13.98 in355.1 mm

Dimension C

N/A 6.5 in165.1 mm

Dimension D

N/A 11.417 in290 mm

Dimension E

N/A 9.88 in251 mm

Dimension F

N/A 11.7500 in298.5 mm

Dimension H

N/A 1.26 in32 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension MT

N/A 2.83 in71.9 mm

Dimension N

N/A 4.5 in114.3 mm

Dimension RTT

N/A 0.56 in14.4 mm

Dimension ST

N/A 5.89 in149.65 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.43

Y2 - Geometry Factor

N/A 3.61

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm