Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23136

Shaft Size

N/A 6 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAA31SN36K607SB TAA31SN36K607SC TAA31SN36K607SEB TAA31SN36K607SEC TAA31SN36K607SEM TAA31SN36K607SEN TAA31SN36K607SEO TAA31SN36K607SET TAA31SN36K607SMT TAA31SN36K607SNT TAA31SN36K607SO TAA31SN36K607ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Dimensions

Dimension A

N/A 7.09 in180 mm

Dimension B

N/A 13.9 in353 mm

Dimension C

N/A 9.06 in230 mm

Dimension D Min

N/A 16.93 in430 mm

Dimension D Max

N/A 18.5 in470 mm

Dimension E

N/A 4.33 in110 mm

Dimension F

N/A 20.87 in530 mm

Dimension G

N/A 7.09 in180 mm

Dimension H

N/A 2.76 in70 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 7.45 in189 mm

Dimension MT

N/A 3.9 in99.1 mm

Dimension RTT

N/A 0.57 in14.5 mm

Dimension ST

N/A 7.74 in196.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 449000 lbf2000000 N

C - Dynamic Load (Basic)

N/A 317000 lbf1410000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.32

Y2 - Geometry Factor

N/A 3.45

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm