Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22209

Shaft Size

N/A 40 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAASD09K040SB TAASD09K040SC TAASD09K040SEB TAASD09K040SEC TAASD09K040SEM TAASD09K040SEN TAASD09K040SEO TAASD09K040SET TAASD09K040SM TAASD09K040SN TAASD09K040SO TAASD09K040ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Dimension A

N/A 2.88 in73.2 mm

Dimension B

N/A 4.88 in124 mm

Dimension C

N/A 2.56 in65 mm

Dimension D Min

N/A 6.88 in174.8 mm

Dimension D Max

N/A 7.63 in193.8 mm

Dimension F

N/A 9 in228.6 mm

Dimension G

N/A 2.03 in51.7 mm

Dimension H

N/A 1.14 in29 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension L

N/A 2.23 in56.6 mm

Dimension MT

N/A 1.31 in33.3 mm

Dimension RTT

N/A 0.24 in6.2 mm

Dimension ST

N/A 2.42 in65.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 24200 lbf108000 N

C - Dynamic Load (Basic)

N/A 24500 lbf109000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.64

Y2 - Geometry Factor

N/A 3.93

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2700 rpm

Oil Lubrication - T Seal

N/A 4500 rpm

Oil Lubrication - B/C/O Seal

N/A 1950 rpm

Grease Lubrication - M/N Seal

N/A 2700 rpm

Grease Lubrication - T Seal

N/A 4000 rpm

Grease Lubrication - B/C/O Seal

N/A 1950 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0014

Eng Internal Radial Clearance - Max

N/A 0.0022

Pre Install Clearance Min

N/A 0.0014 in0.035 mm

Pre Install Clearance Max

N/A 0.0022 in0.055 mm