Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAASD13K060SB TAASD13K060SC TAASD13K060SEB TAASD13K060SEC TAASD13K060SEM TAASD13K060SEN TAASD13K060SEO TAASD13K060SET TAASD13K060SM TAASD13K060SN TAASD13K060SO TAASD13K060ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Dimension A

N/A 3.75 in95.3 mm

Dimension B

N/A 6.7 in170.2 mm

Dimension C

N/A 3.35 in85.1 mm

Dimension D Min

N/A 9.13 in231.9 mm

Dimension D Max

N/A 10.38 in263.7 mm

Dimension F

N/A 12 in304.8 mm

Dimension G

N/A 2.78 in70.7 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 2.95 in75 mm

Dimension MT

N/A 1.67 in42.4 mm

Dimension RTT

N/A 0.2 in5.1 mm

Dimension ST

N/A 3.12 in82.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm