Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size

N/A 2 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAASD17K215SB TAASD17K215SC TAASD17K215SEB TAASD17K215SEC TAASD17K215SEM TAASD17K215SEN TAASD17K215SEO TAASD17K215SET TAASD17K215SM TAASD17K215SN TAASD17K215SO TAASD17K215ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Dimension A

N/A 4-3/4 in120.7 mm

Dimension B

N/A 8.32 in211.3 mm

Dimension C

N/A 4.33 in110 mm

Dimension D Min

N/A 11 in279.4 mm

Dimension D Max

N/A 12.5 in317.5 mm

Dimension F

N/A 14.25 in362 mm

Dimension G

N/A 2.98 in75.7 mm

Dimension H

N/A 1.56 in39.6 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 3.45 in87.6 mm

Dimension MT

N/A 2.11 in53.6 mm

Dimension RTT

N/A 0.51 in12.9 mm

Dimension ST

N/A 3.92 in104.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lbf320000 N

C - Dynamic Load (Basic)

N/A 66900 lbf297000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.07

Y2 - Geometry Factor

N/A 4.57

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm