Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22218

Shaft Size

N/A 3 3/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAASD18K303SB TAASD18K303SC TAASD18K303SEB TAASD18K303SEC TAASD18K303SEM TAASD18K303SEN TAASD18K303SEO TAASD18K303SET TAASD18K303SM TAASD18K303SN TAASD18K303SO TAASD18K303ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Dimension A

N/A 5-1/2 in139.7 mm

Dimension B

N/A 9.35 in237.5 mm

Dimension C

N/A 4.71 in119.6 mm

Dimension D Min

N/A 13.25 in336.6 mm

Dimension D Max

N/A 14.25 in362 mm

Dimension F

N/A 16.75 in425.5 mm

Dimension G

N/A 3.14 in79.7 mm

Dimension H

N/A 1.56 in39.6 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 3.62 in91.9 mm

Dimension MT

N/A 2.21 in56.1 mm

Dimension RTT

N/A 0.51 in12.9 mm

Dimension ST

N/A 4.1 in108.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 87200 lbf388000 N

C - Dynamic Load (Basic)

N/A 79700 lbf355000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.31

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1000 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0024

Eng Internal Radial Clearance - Max

N/A 0.0039

Pre Install Clearance Min

N/A 0.0024 in0.060 mm

Pre Install Clearance Max

N/A 0.0039 in0.100 mm